Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.470 |
A dimension MM | 88.200 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
End size 1 | -12 |
End Type 1 | Split flange code 61 |
Finish plating | Zinc plating |
Hose cut off factor IN | 2.140 |
Hose cut off factor MM | 54.400 |
Hose size | -16 |
Inside diameter IN | 0.550 |
Inside diameter MM | 13.900 |
Product height in | 1.941 |
Product height mm | 49.300 |
Product length in | 3.494 |
Product length mm | 88.760 |
Product material | Carbon steel |
Product width in | 1.941 |
Product width mm | 49.300 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |