Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.660 |
A dimension MM | 92.900 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 2.130 |
Drop dimension MM | 54.10 |
End size 1 | -12 |
End type 1 | Split flange code 61 |
Finish plating | Zinc plating |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 2.330 |
Hose cut off factor MM | 59.100 |
Hose size | -16 |
Inside diameter IN | 0.550 |
Inside diameter MM | 13.900 |
Product height in | 3.100 |
Product height mm | 78.740 |
Product length in | 4.550 |
Product length mm | 115.570 |
Product material | Carbon steel |
Product width in | 1.940 |
Product width mm | 49.276 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146123596 |
Proposition 65 | Cancer and Reproductive Harm |