Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.640 |
A dimension MM | 67.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
End connection torque | 65-70 lb-ft(88-95 Nm) |
End size 1 | -12 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.420 |
Hex size 1 MM | 36.068 |
Hex size 2 IN | 1.060 |
Hex size 2 MM | 27.000 |
Hose cut off factor IN | 1.630 |
Hose cut off factor MM | 41.500 |
Hose size | -10 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.800 |
Product height in | 1.630 |
Product height mm | 41.402 |
Product length in | 3.360 |
Product length mm | 85.344 |
Product material | Carbon steel |
Product width in | 1.630 |
Product width mm | 41.402 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 3/16-12 UN |
Working pressure max bar | 414.00 |
Working pressure max psi | 6000.00 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146168245 |
Proposition 65 | Cancer and Reproductive Harm |