Product specifications
Characteristic | Value |
---|---|
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 0.830 |
Drop dimension MM | 21.08 |
End size 1 | -14 |
End Type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.420 |
Hex size 1 MM | 36.068 |
Hose size | -16 |
Inside diameter IN | 0.550 |
Inside diameter MM | 13.970 |
Product material | Carbon steel |
Thread sealant | No |