Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.020 |
A dimension MM | 76.800 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Drop dimension IN | 0.830 |
Drop dimension MM | 21.1 |
End connection torque | 65-70 lb-ft(88-95 Nm) |
End size 1 | -14 |
End type 1 | Female ORFS swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.410 |
Hex size 1 MM | 35.814 |
Hose cut off factor IN | 2.030 |
Hose cut off factor MM | 51.562 |
Hose size | -8 |
Inside diameter IN | 0.350 |
Inside diameter MM | 8.890 |
Product height in | 2.710 |
Product height mm | 68.834 |
Product length in | 4.300 |
Product length mm | 109.220 |
Product material | Carbon steel |
Product width in | 1.410 |
Product width mm | 35.814 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 3/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |