Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.310 |
A dimension MM | 84.200 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 1.880 |
Drop dimension MM | 47.80 |
End connection torque | 65-70 lb-ft(88-95 Nm) |
End size 1 | -12 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.417 |
Hex size 1 MM | 36.000 |
Hose cut off factor IN | 2.290 |
Hose cut off factor MM | 58.100 |
Hose size | -10 |
Inside diameter IN | 0.470 |
Inside diameter MM | 12.000 |
Product height in | 3.146 |
Product height mm | 79.900 |
Product length in | 4.154 |
Product length mm | 105.500 |
Product material | Carbon steel |
Product width in | 1.637 |
Product width mm | 41.570 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 3/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |