Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.264 |
| A dimension MM | 82.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12FRB10.058 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.280 |
| Drop dimension MM | 57.9 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.513 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.236 |
| Hose cut off factor MM | 56.800 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 2.280 |
| Product height mm | 57.900 |
| Product length in | 3.264 |
| Product length mm | 82.900 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
