Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.783 |
| A dimension MM | 70.700 |
| Angle shape | Straight |
| Backup hex size IN | 1.406 |
| Backup hex size MM | 35.718 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12JF10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End type 1 | Female JIS Kawasaki, Komatsu |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.770 |
| Hose cut off factor MM | 44.900 |
| Hose size | -10 |
| Inside diameter IN | 0.504 |
| Inside diameter MM | 12.800 |
| Product height in | 1.386 |
| Product height mm | 35.204 |
| Product length in | 2.783 |
| Product length mm | 70.700 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Series | 1A/Z Series |
| Thread size 1 | G 3/4-14 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123619 |
