Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.760 |
A dimension MM | 70.200 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | JIS Kawasaki, Komatsu swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.420 |
Hex size 1 MM | 36.068 |
Hex size 2 IN | 1.260 |
Hex size 2 MM | 36.000 |
Hose cut off factor IN | 1.700 |
Hose cut off factor MM | 43.100 |
Hose size | -12 |
Inside diameter IN | 0.610 |
Inside diameter MM | 15.500 |
Product height in | 1.630 |
Product height mm | 41.402 |
Product length in | 2.880 |
Product length mm | 73.152 |
Product material | Carbon Steel |
Product width in | 1.560 |
Product width mm | 39.624 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 3/4 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123626 |