Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.708 |
| A dimension MM | 43.400 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 29.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12LS12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 313037403E80 3R80D1600D2800WD2900W FC619 FC693 FC735 GH195GH663 GH781 GH793 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.653 |
| Hose cut off factor MM | 16.586 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 1.842 |
| Product material | Carbon steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Series | 1A/Z Series |
| Thread sealant | No |
