Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.122 |
| A dimension MM | 79.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12MC16XP |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.768 |
| Hose cut off factor MM | 44.900 |
| Hose size | -16 |
| Inside diameter IN | 0.606 |
| Inside diameter MM | 15.400 |
| Product height in | 1.941 |
| Product height mm | 49.301 |
| Product length in | 3.122 |
| Product length mm | 79.300 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.301 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |
