Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.370 |
A dimension MM | 85.600 |
Angle shape | 90 Degree |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
Drop dimension IN | 2.980 |
Drop dimension MM | 75.70 |
End size 1 | -12 |
End type 1 | Male STC connector |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.300 |
Hose cut off factor MM | 58.500 |
Hose size | -12 |
Inside diameter IN | 0.550 |
Inside diameter MM | 13.900 |
Product height in | 3.760 |
Product height mm | 95.504 |
Product length in | 4.070 |
Product length mm | 103.378 |
Product material | Carbon steel |
Product width in | 1.740 |
Product width mm | 44.196 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Series | 1A/Z Series |
Working pressure max bar | 275 |
Working pressure max psi | 4000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146123657 |