Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.370 |
| A dimension MM | 85.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12MCC12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 3130 (Size dependent)3740 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Construction Style | Crimp |
| Drop dimension IN | 4.870 |
| Drop dimension MM | 123.70 |
| End size 1 | -12 |
| End type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.300 |
| Hose cut off factor MM | 58.420 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 4.870 |
| Product height mm | 123.700 |
| Product length in | 3.370 |
| Product length mm | 85.600 |
| Product material | Carbon steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |