Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.803 |
| A dimension MM | 71.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female ORFS non-slideback |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.438 |
| Hex size 1 MM | 36.513 |
| Hex size 2 IN | 1.188 |
| Hex size 2 MM | 30.163 |
| Hose cut off factor IN | 1.736 |
| Hose cut off factor MM | 44.100 |
| Hose size | -12 |
| Inside diameter IN | 0.547 |
| Inside diameter MM | 13.900 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |