Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.799 |
| A dimension MM | 45.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.672 |
| Backup hex size MM | 17.065 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12SC4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.000 |
| End size 1 | -12 |
| End Type 1 | Male ORB ISO 6149-3 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.004 |
| Hose cut off factor MM | 25.500 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.882 |
| Product height mm | 22.403 |
| Product length in | 1.799 |
| Product length mm | 45.700 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Series | 1A/Z Series |
| Thread size 1 | M12x1.5 |
