Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.441 |
| A dimension MM | 62.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12SL12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Male staplok |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.798 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.563 |
| Product height mm | 39.700 |
| Product length in | 2.441 |
| Product length mm | 62.000 |
| Product material | Carbon steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168337 |
