Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.898 |
| A dimension MM | 73.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12TE12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End Type 1 | Standpipe inch |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.843 |
| Hose cut off factor MM | 46.800 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.563 |
| Product height mm | 39.700 |
| Product length in | 2.898 |
| Product length mm | 73.600 |
| Product material | Carbon steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168344 |
![Hose Fittings 1A4TE4 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213301%2FID432872195465-0101_preview.jpg&w=1920&q=75)