Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.909 |
A dimension MM | 48.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.310 |
Compatible hose ID MM | 7.900 |
Construction Style | Crimp |
End Type 1 | Female GAZ globeseal swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.945 |
Hex size 1 MM | 24.000 |
Hose cut off factor IN | 0.968 |
Hose cut off factor MM | 24.600 |
Hose size | -5 |
Inside diameter IN | 0.209 |
Inside diameter MM | 5.300 |
Product height in | 1.091 |
Product height mm | 27.710 |
Product length in | 2.106 |
Product length mm | 53.500 |
Product material | Carbon steel |
Product width in | 1.091 |
Product width mm | 27.710 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M20x1.5 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |