Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.011 |
A dimension MM | 51.100 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Compatible hoses | GH663 |
Construction Style | Crimp |
End type 1 | Female GAZ globeseal swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.940 |
Hex size 1 MM | 23.876 |
Hose cut off factor IN | 1.016 |
Hose cut off factor MM | 25.800 |
Hose size | -6 |
Inside diameter IN | 0.264 |
Inside diameter MM | 6.700 |
Product height in | 0.940 |
Product height mm | 23.876 |
Product length in | 2.010 |
Product length mm | 51.054 |
Product material | Carbon steel |
Product width in | 0.940 |
Product width mm | 23.876 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M20x1.5 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |