Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.921 |
| A dimension MM | 48.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A14SM6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -14 |
| End type 1 | Male ORB ISO 6149-2 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.083 |
| Hose cut off factor MM | 27.500 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.100 |
| Product height in | 1.067 |
| Product height mm | 27.102 |
| Product length in | 1.921 |
| Product length mm | 48.800 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Series | 1A/Z Series |
| Thread size 1 | M14x1.5 |