Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.173 |
A dimension MM | 55.200 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End size 1 | 15L |
End type 1 | Female millimetrique globeseal |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hose cut off factor IN | 1.004 |
Hose cut off factor MM | 25.500 |
Hose size | -8 |
Inside diameter IN | 0.378 |
Inside diameter MM | 9.600 |
Product height in | 1.220 |
Product height mm | 31.000 |
Product length in | 2.173 |
Product length mm | 55.200 |
Product material | Carbon steel |
Product width in | 1.220 |
Product width mm | 31.000 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M22x1.5 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |