Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.260 |
A dimension MM | 57.300 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
End connection torque | 162-184 lb-ft(220-250 Nm) |
End size 1 | -16 |
End type 1 | Female BSPP swivel |
ERP Product Class | WY8 |
ERP Product Group | D31 |
ERP Product Line | 81 |
ERP Stat Number | 72307 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.610 |
Hex size 1 MM | 40.9 |
Hose cut off factor IN | 1.070 |
Hose cut off factor MM | 27.100 |
Hose size | -12 |
Inside diameter IN | 0.610 |
Inside diameter MM | 15.500 |
Product height in | 1.610 |
Product height mm | 40.894 |
Product length in | 2.260 |
Product length mm | 57.404 |
Product material | Carbon steel |
Product width in | 1.610 |
Product width mm | 40.894 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 1 |
Working pressure max bar | 280 |
Working pressure max psi | 4050 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |