Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.990 |
A dimension MM | 126.800 |
Angle shape | 45 Degree |
Body size | N/A |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 1.310 |
Drop dimension MM | 33.2 |
End connection torque | 162-184 lb-ft(220-250 Nm) |
End size 1 | -16 |
End Type 1 | Female BSPP swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.610 |
Hex size 1 MM | 40.9 |
Hose cut off factor IN | 3.640 |
Hose cut off factor MM | 92.400 |
Hose size | -16 |
Inside diameter IN | 0.810 |
Inside diameter MM | 20.700 |
Product height in | 4.272 |
Product height mm | 108.712 |
Product length in | 6.990 |
Product length mm | 177.546 |
Product material | Carbon steel |
Product width in | 1.940 |
Product width mm | 49.276 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 1 |
Working pressure max bar | 280 |
Working pressure max psi | 4050 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123671 |