Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.250 |
A dimension MM | 107.900 |
Angle shape | 90 Degree |
Body size | N/A |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible tube OD IN | 1.00 |
Compatible tube OD MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 2.380 |
Drop dimension MM | 60.50 |
End connection torque | 162-184 lb-ft(220-250 Nm) |
End size 1 | -16 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.625 |
Hex size 1 MM | 41.000 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 2.890 |
Hose cut off factor MM | 73.500 |
Hose size | -16 |
Inside diameter IN | 0.810 |
Inside diameter MM | 20.700 |
Product height in | 3.910 |
Product height mm | 99.310 |
Product length in | 5.050 |
Product length mm | 128.270 |
Product material | Carbon Steel |
Product width in | 1.610 |
Product width mm | 40.894 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 1 |
Tube OD 1 IN | 1.000 |
Tube OD 1 MM | 25.400 |
Working pressure max bar | 280 |
Working pressure max psi | 4050 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123688 |