Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.642 |
A dimension MM | 92.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Compatible hoses | GH120GH195GH301GH302GH421GH735GH781GH79326812781GH194 |
Construction Style | Crimp |
End size 1 | -16 |
End Type 1 | Banjo DIN 7642 Form B, L.D. |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.0 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 2.480 |
Hose cut off factor MM | 63.100 |
Hose size | -10 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.800 |
Product height in | 1.540 |
Product height mm | 39.116 |
Product length in | 3.640 |
Product length mm | 92.456 |
Product material | Carbon steel |
Product width in | 1.390 |
Product width mm | 35.306 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |