Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Male pipe BSPT |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.100 |
| Hex size 2 MM | 36.000 |
| Hose cut off factor IN | 1.840 |
| Hose cut off factor MM | 46.800 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 3.200 |
| Product length mm | 81.280 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | R 1 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168368 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A12BT10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213338%2FID432872298500-0101_preview.jpg&w=1920&q=75)