Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 56.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16DK10AH |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 81-96 lb-ft(110-130 Nm) |
| End size 1 | -16 |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.600 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product material | Carbon steel |
| Product width in | 1.390 |
| Product width mm | 35.306 |
| Series | 1A/Z Series |
| Thread size 1 | M26x1.5 |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)