Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.310 |
| A dimension MM | 58.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16DL12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.004 |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.600 |
| Hose size | -12 |
| Inside diameter IN | 1.510 |
| Inside diameter MM | 13.000 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product material | Carbon steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M26x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123725 |
| Proposition 65 | Cancer and Reproductive Harm |
