Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.590 |
| A dimension MM | 91.300 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.870 |
| Drop dimension MM | 22.00 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Protective oil |
| Hex size 2 IN | 1.260 |
| Hex size 2 MM | 32.004 |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 61.900 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.680 |
| Product height in | 2.290 |
| Product height mm | 58.166 |
| Product length in | 4.320 |
| Product length mm | 109.728 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
| Working pressure max bar | 165 |
| Working pressure max psi | 2400 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
