Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.570 |
| A dimension MM | 90.678 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16DLA12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible tube OD IN | 0.71 |
| Compatible tube OD MM | 18.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.4 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.380 |
| Hose cut off factor MM | 60.452 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 3.570 |
| Product length mm | 90.678 |
| Product material | Carbon steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M26x1.5 |
