Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.400 |
A dimension MM | 86.400 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 1.850 |
Drop dimension MM | 47.00 |
End size 1 | -16 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Protective oil |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.000 |
Hose cut off factor IN | 2.260 |
Hose cut off factor MM | 57.000 |
Hose size | -10 |
Inside diameter IN | 0.460 |
Inside diameter MM | 11.700 |
Product height in | 2.540 |
Product height mm | 64.520 |
Product length in | 4.032 |
Product length mm | 102.400 |
Product material | Carbon steel |
Product width in | 1.455 |
Product width mm | 36.950 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M26x1.5 |
Working pressure max bar | 165 |
Working pressure max psi | 2400 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -46 |
Working temperature min F | -50 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |