Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.470 |
| A dimension MM | 88.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.280 |
| Drop dimension MM | 58.0 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.800 |
| Hose cut off factor IN | 2.300 |
| Hose cut off factor MM | 58.500 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 2.890 |
| Product height mm | 73.406 |
| Product length in | 4.100 |
| Product length mm | 104.140 |
| Product material | Carbon steel |
| Product width in | 1.450 |
| Product width mm | 36.830 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
| Working pressure max bar | 165 |
| Working pressure max psi | 2400 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168399 |
| Proposition 65 | Cancer and Reproductive Harm |
