Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.630 |
A dimension MM | 66.900 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Compatible hoses | FC510FC579FC611FC639FC693GH120GH195GH681GH781GH7932661 (Size dependent)FC310FC619 (Size dependent)FC735 (Size dependent)FC839BGH194GH663 |
Construction Style | Crimp |
End size 1 | -16 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Zinc nickel |
Hex size 2 IN | 1.410 |
Hex size 2 MM | 35.814 |
Hose cut off factor IN | 1.480 |
Hose cut off factor MM | 37.500 |
Hose size | -10 |
Inside diameter IN | 0.5000 |
Inside diameter MM | 12.8000 |
Product height in | 1.630 |
Product height mm | 41.402 |
Product length in | 2.630 |
Product length mm | 66.802 |
Product material | Carbon steel |
Product width in | 1.410 |
Product width mm | 35.814 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M30x2 |
Working pressure max bar | 280 |
Working pressure max psi | 4050 |
Working temperature max C | 149 |
Working temperature max F | 300 |
Working temperature min C | -40 |
Working temperature min F | -40 |