Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.634 |
| A dimension MM | 66.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16DS10C |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.513 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.476 |
| Hose cut off factor MM | 37.500 |
| Hose size | -10 |
| Inside diameter IN | 0.504 |
| Inside diameter MM | 12.800 |
| Product height in | 1.386 |
| Product height mm | 35.204 |
| Product length in | 2.634 |
| Product length mm | 66.900 |
| Product material | 316 Stainless steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M30x2 |
