Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.252 |
| A dimension MM | 57.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 1.438 |
| Hex size 1 MM | 36.513 |
| Hose cut off factor IN | 1.185 |
| Hose cut off factor MM | 30.100 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M30x2 |
![Hose Fittings 1A10DS8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213325%2FID432872266489-0101_preview.jpg&w=1920&q=75)