Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.370 |
| A dimension MM | 60.198 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16DS12V |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.226 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 2.370 |
| Product length mm | 60.198 |
| Product material | Carbon steel |
| Product width mm | 39.624 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
| Thread size 1 | M30x2 |