Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.230 |
A dimension MM | 82.000 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Compatible tube OD IN | 1.00 |
Compatible tube OD MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 2.000 |
Drop dimension MM | 52.00 |
End size 1 | -16 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.417 |
Hex size 1 MM | 36.000 |
Hose cut off factor IN | 2.070 |
Hose cut off factor MM | 52.600 |
Hose size | -10 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.800 |
Product height in | 2.740 |
Product height mm | 69.596 |
Product length in | 3.940 |
Product length mm | 100.076 |
Product material | Carbon steel |
Product width in | 1.420 |
Product width mm | 36.068 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M30x2 |
Tube OD 1 IN | 1.000 |
Tube OD 1 MM | 25.400 |
Working pressure max bar | 280 |
Working pressure max psi | 4050 |
Working temperature max C | 149 |
Working temperature max F | 300 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146123770 |
Proposition 65 | Cancer and Reproductive Harm |