Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.228 |
| A dimension MM | 82.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16DSB10C |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 52.00 |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.578 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 2.047 |
| Product height mm | 52.000 |
| Product length in | 3.228 |
| Product length mm | 82.000 |
| Product material | 316 Stainless steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M30x2 |
![Hose Fittings 1A10DSB6 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213328%2FID432872282494-0101_preview.jpg&w=1920&q=75)