Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.520 |
| A dimension MM | 89.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.360 |
| Drop dimension MM | 60.0 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.300 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 3.144 |
| Product height mm | 79.850 |
| Product length in | 4.232 |
| Product length mm | 107.500 |
| Product material | Carbon steel |
| Product width in | 1.637 |
| Product width mm | 41.570 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Working pressure max bar | 280 |
| Working pressure max psi | 4050 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A12DSB8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213341%2FID432872313505-0101_preview.jpg&w=1920&q=75)