Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 103.100 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16FHA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.050 |
| Drop dimension MM | 26.7 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.700 |
| Hose cut off factor MM | 68.700 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 4.990 |
| Product length mm | 126.746 |
| Product material | Carbon steel |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
