Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.860 |
| A dimension MM | 123.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.680 |
| Drop dimension MM | 68.0 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.510 |
| Hose cut off factor MM | 89.100 |
| Hose size | -16 |
| Inside diameter IN | 0.8100 |
| Inside diameter MM | 20.7000 |
| Product height in | 3.648 |
| Product height mm | 92.650 |
| Product length in | 5.799 |
| Product length mm | 147.300 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.300 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working pressure max bar | 414.00 |
| Working pressure max psi | 6000.00 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
