Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.240 |
| A dimension MM | 82.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.390 |
| Drop dimension MM | 60.70 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.600 |
| Hex size 1 MM | 40.600 |
| Hose cut off factor IN | 2.180 |
| Hose cut off factor MM | 55.300 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 3.770 |
| Product height mm | 95.758 |
| Product length in | 4.170 |
| Product length mm | 105.918 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Working pressure max bar | 241 |
| Working pressure max psi | 3500 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168443 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA16FJB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213443%2FID432872610603-0101_preview.jpg&w=1920&q=75)