Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.330 |
A dimension MM | 109.900 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible tube OD IN | 1.00 |
Compatible tube OD MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 1.060 |
Drop dimension MM | 26.90 |
End size 1 | -16 |
End type 1 | Split flange code 61 |
Finish plating | Zinc nickel |
Hose cut off factor IN | 2.990 |
Hose cut off factor MM | 76.100 |
Hose size | -16 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.300 |
Product height in | 2.900 |
Product height mm | 73.660 |
Product length in | 5.210 |
Product length mm | 132.334 |
Product material | Carbon steel |
Product width in | 1.940 |
Product width mm | 49.276 mm |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 1.000 |
Tube OD 1 MM | 25.400 |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 149 |
Working temperature max F | 300 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146123824 |
Proposition 65 | Cancer and Reproductive Harm |