Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.730 |
| A dimension MM | 120.142 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16FLA16.047 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible tube OD IN | 0.98 |
| Compatible tube OD MM | 25.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.850 |
| Drop dimension MM | 46.99 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.370 |
| Hose cut off factor MM | 85.598 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 4.730 |
| Product length mm | 120.142 |
| Product material | Carbon steel |
| Product width in | 2.433 |
| Series | 1A/Z Series |
