Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.480 |
| A dimension MM | 113.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.370 |
| Drop dimension MM | 60.3 |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.930 |
| Hose cut off factor MM | 74.400 |
| Hose size | -20 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.900 |
| Product height in | 3.570 |
| Product height mm | 90.678 |
| Product length in | 5.530 |
| Product length mm | 140.462 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working pressure max bar | 345 |
| Working pressure max psi | 5000 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146180261 |
| Proposition 65 | Cancer and Reproductive Harm |
