Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.690 |
| A dimension MM | 119.200 |
| Angle shape | 90 Degree |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2.380 |
| Drop dimension MM | 60.5 |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.970 |
| Hose cut off factor MM | 75.438 |
| Hose size | -24 |
| Inside diameter IN | 0.7600 |
| Inside diameter MM | 19.3040 |
| Product height in | 3.720 |
| Product height mm | 94.488 |
| Product length in | 5.660 |
| Product length mm | 143.764 |
| Product material | Carbon steel |
| Product width in | 2.700 |
| Product width mm | 68.580 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working pressure max bar | 345.00 |
| Working pressure max psi | 5000.00 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123855 |
