Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.220 |
| A dimension MM | 132.500 |
| Angle shape | 60 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16FLG16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 38.0 |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.890 |
| Hose cut off factor MM | 98.700 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.900 |
| Product height in | 4.230 |
| Product height mm | 107.442 |
| Product length in | 6.970 |
| Product length mm | 177.038 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123879 |
![Hose Fittings 1A16FLG16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213359%2FID432872357519-0101_preview.jpg&w=1920&q=75)