Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.807 |
| A dimension MM | 96.700 |
| Angle shape | Straight |
| Backup hex size IN | 1.810 |
| Backup hex size MM | 45.974 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16FR20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.600 |
| End connection hex size MM | 40.640 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.252 |
| Hose cut off factor MM | 57.200 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.406 |
| Product height mm | 61.112 |
| Product length in | 3.807 |
| Product length mm | 96.700 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/16-12 UN |
![Hose Fittings 1AA4FR4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213372%2FID432872415538-0101_preview.jpg&w=1920&q=75)