Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.620 |
| A dimension MM | 91.800 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.610 |
| Backup hex size MM | 40.894 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16FRA12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2661 (Size dependent)FC310 FC510 FC579 FC611FC619 (Size dependent) FC639 FC693 FC735FC839B FC849FC849B GH120GH194 GH195GH663 GH681 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.9 |
| End connection hex size IN | 1.610 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.550 |
| Hose cut off factor MM | 64.770 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product height in | 3.240 |
| Product height mm | 82.296 |
| Product length in | 5.130 |
| Product length mm | 130.302 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/16-12 UN |
