Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.728 |
| A dimension MM | 145.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16FRA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.90 |
| End connection hex size IN | 1.600 |
| End connection hex size MM | 40.640 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.547 |
| Hose cut off factor MM | 64.700 |
| Hose size | -20 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.812 |
| Product height in | 0.941 |
| Product height mm | 23.900 |
| Product length in | 5.728 |
| Product length mm | 145.500 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/16-12 UN |